Surge Guard 30A Model 67060

67040-highres Southwire

30A Portable ELCI Device with Surge Protection

Model 67060

Rated 120V, 30A

Great for all 30A watercraft docked in fresh water

  • Automatically disconnects power when equipment leakage is present
  • Requires manual reset after fault
  • Trips at 30mA
  • Marine connectors
  • Weather resistant
  • Helps protect against electrocution paralysis drowning
More Information
Features:
Rated 120V, 30A
10/3 AWG Cord
510 Joules
Config Listed
Technical Data:
Max Spike Current - 1,250A per MOV
ELCI - Yes