Surge Guard 30A Model 67030

67030-highres Southwire

30A Full Protection Portable with LCD Display

Model 67030

Rated 120V, 30A – 2450 joules

Protects 30A watercraft from faulty power and has built-in intelligence.

  • Identifies faulty pedestal power
  • Continuously monitors for
    • Voltage and amp draw (RMS)
    • Reverse polarity (miswired pedestal, elevated ground voltage)
  • Compact and easy to use
  • Automatic reset on power restoration
  • Shuts off power when the following is present:
    • Open neutral
    • Low (<102V) and high (>132V) voltage
    • Open ground
    • Reverse polarity
    • Miswired pedestal
  • Multi-mode surge suppression
  • 128 second reset delay protects A/C compressor
  • Marine connectors
  • Weather resistant
More Information
Features:
Rated 120V, 30A
2450 Joules
Config Listed
Technical Data:
Cord Gauge- 10/3
Max Spike Current- 6,500A per MOV
Dangerous Current on Ground Wire Indication- Yes