Marine Wash Down Hose Reel

MW25 and MW50

Marine Wash Down Hose Reel

MW25 Series

  • Hoses retract and store in a single unit, eliminating kinked hoses
  • Side frames are powder coated aluminum
  • D/C powered motor for on-board installation
  • Sealed exit hatch available for on-board installation
  • Reels are white in color
  • Hand crank versions also available
More Information
Features
Brass rotator and fittings – no plastic parts
Output is ½ inch MPT
Easily installs with common hand tools
25 feet of ½ inch non-collapsible hose
Config Listed
Technical Data
Dimensions: 9 W x 10.5 D x 11.5 H
Drive System: 12 VDC or 24 VDC chain drive gear motor. No clutches – system always engaged
Amp Draw: 4-6 Amps in normal operation; up to 12 Amps in locked rotor condition
Motor overload trips between 10-12 Amps depending on duration
Weight - Cord reel with 50 feet of ½ inch hose