Marine Drinking Water Hose Reels

MW25 and MW50

Marine Drinking Water Hose Reels

MW50 Series

  • Hoses retract and store in a single unit, eliminating kinked hoses
  • Side frames are powder coated aluminum
  • D/C powered motor for on-board installation
  • Sealed exit hatch available for on-board installation
  • Reels are white in color
  • Hand crank versions also available
More Information
Features
Listed for potable water applications
Can be used for wash down or ship to shore connection
Brass rotator and fittings – no plastic parts
Output is ½ inch MPT
Easily installs with common hand tools
50 feet of 1/2” non-collapsible hose
Config Listed
Technical Data
Dimensions: 9 W x 14 D x 16 H
Drive System: 12 VDC or 24 VDC chain drive gear motor. No clutches – system always engaged
Amp Draw: 4-6 Amps in normal operation; up to 12 Amps in locked rotor condition
Motor overload trips between 10-12 Amps depending on duration
Weight - Cord reel with 50 feet of ½ inch hose 19 lbs.