50A Marine Power Cord Reel

50A Marine Power Cord Reel

MH54 Series

  • Eliminates need for storage container and connecting pipes
  • No remote controls necessary
  • No guide piping required
  • Eliminates tangled and kinked cords
  • Spool sides and core are anodized
  • Side frames available in stainless steel or powder-coated galvanized steel
  • Reels are white in color
  • Sealed exit hatch available for on board installations
More Information
Features
Tall and narrow Design
Easily installs with common hand tools
6/3 Hubbell cord set 50 feet or
6/4 Hubbell cord set 60 feet
Pigtail is separate from cord set and can be up to 10 feet long
Config Listed
Technical Data
Dimensions: 10.5 W X 19.5 D X 21 H
Drive System: 12 VDC or 24 VDC chain drive gear motor. No clutches – system always engaged
Amp Draw: 4-6 Amps in normal operation; up to 12 Amps in locked rotor condition
Motor overload trips between 10-12 Amps depending on duration
Weight - Cord reel only 17 pounds
Weight - Cord reel with 65 feet of 6/3 cord 70 pounds
Weight - Cord reel with 55 feet of 6/4 cord 63 pounds